SPRUJF1D November 2024 – April 2026
Mode 00 enables the Standard LaunchPad/BoosterPack pinout. The connections and details are shown in the following tables:
| BoosterPack Mux Select Net | State |
|---|---|
| BP_MUX_SW_S0 | 0 |
| BP_MUX_SW_S1 | 0 |
| Selected net | BoosterPack Net Name | J1 | J3 | BoosterPack Net Name | Selected net |
|---|---|---|---|---|---|
| VSYS_3V3_BP | 1 | 21 | VSYS_5V0_BP_1 | ||
| ADC0_AIN1 | 2 | 22 | GND | ||
| UART3_RXD | UART3_RXD / SDFM1_D0 | 3 | 23 | ADC0_AIN6 | |
| UART3_TXD | 4 | 24 | ADC1_AIN0 | ||
| PR1_PRU1_GPIO4 | 5 | 25 | ADC2_AIN0 | ||
| ADC2_AIN3 | ADC2_AIN3 / SDFM1_CLK0 | 6 | 26 | ADC0_AIN0 | |
| SPI0_CLK | SPI0_CLK/PR1_PRU1_GPIO2 | 7 | 27 | ADC1_AIN4 | |
| PR1_PRU1_GPIO11 | 8 | 28 | ADC2_AIN4 | ||
| I2C0_SCL | 9 | 29 | ADC0_AIN4 | ||
| I2C0_SDA | 10 | 30 | DAC_OUT / ADC1_AIN6 | DAC_OUT |
| Selected net | BoosterPack Net Name | J4 | J2 | BoosterPack Net Name | Selected net |
|---|---|---|---|---|---|
| EPWM2_A | 40 | 20 | GND | ||
| EPWM2_B | 39 | 19 | SPI0_CS0 / SDFM0_D2 / PR1_PRU1_GPIO1 | SPI0_CS0 | |
| EPWM3_A | 38 | 18 | PR1_PRU1_GPIO12 | ||
| EPWM3_B | 37 | 17 | SDFM0_D1 | ||
| EPWM4_A | 36 | 16 | PORz | ||
| EPWM4_B | 35 | 15 | SPI0_D0 / SDFM1_D1 | SPI0_D0 | |
| LIN1_TXD | 34 | 14 | SPI0_D1 / PR1_PRU1_GPIO15 | SPI0_D1 | |
| LIN1_RXD | LIN1_RXD / PR1_PRU1_GPIO0 | 33 | 13 | PR1_PRU1_GPIO5 | |
| MCAN0_TX | MCAN0_TX / SDFM0_D0 | 32 | 12 | PR1_PRU1_GPIO9 | |
| MCAN0_RX | MCAN0_RX / PR1_PRU1_GPIO16 | 31 | 11 | PR1_PRU0_GPIO0/GPIO1 | PR1_PRU0_GPIO0 |
| Selected net | BoosterPack Net Name | J5 | J7 | BoosterPack Net Name | Selected net |
|---|---|---|---|---|---|
| VSYS_3V3_BP | 41 | 61 | VSYS_5V0_BP_2 | ||
| ADC1_AIN1 | 42 | 62 | GND | GND | |
| UART3_TXD | UART3_TXD / PR1_PRU1_GPIO3 | 43 | 63 | ADC0_AIN2 / GPIO46 | ADC0_AIN2 |
| UART3_RXD | UART3_RXD / SDFM1_D2 / PR1_PRU1_GPIO19 | 44 | 64 | ADC1_AIN2 / PR1_PRU0_GPIO7 | ADC1_AIN2 |
| SDFM0_CLK0 | 45 | 65 | ADC2_AIN2 / PR1_PRU0_GPIO8 | ADC2_AIN2 | |
| ADC1_AIN3 | 46 | 66 | ADC0_AIN5 | ||
| SPI2_CLK | 47 | 67 | ADC1_AIN5 / PR1_PRU0_GPIO1 | ADC1_AIN5 | |
| PR1_PRU1_GPIO6 | 48 | 68 | ADC2_AIN5 / PR1_PRU0_GPIO2 | ADC2_AIN5 | |
| I2C1_SCL | 49 | 69 | DAC_OUT / PR1_PRU1_GPIO0 / PR1_PRU0_GPIO6 / ADC0_AIN3 | DAC_OUT | |
| I2C1_SDA | 50 | 70 | DAC_OUT / PR1_PRU1_GPIO9 / GPIO78 / ADC2_AIN6 | DAC_OUT |
| Selected net | BoosterPack Net Name | J8 | J6 | BoosterPack Net Name | Selected net |
|---|---|---|---|---|---|
| EPWM5_A | 80 | 60 | GND | ||
| EPWM5_B | 79 | 59 | SPI2_CS1 | ||
| EPWM6_A | 78 | 58 | SPI2_CS0 | ||
| EPWM6_B | 77 | 57 | PR1_PRU1_GPIO2 / SPI0_CLK / PR1_PRU0_GPIO9 | PR1_PRU1_GPIO2 | |
| EPWM7_A | 76 | 56 | PORz | ||
| EPWM7_B | 75 | 55 | SPI2_D0 | ||
| LIN2_TXD | 74 | 54 | SPI2_D1 | ||
| LIN2_RXD | 73 | 53 | GPIO6 | ||
| MCAN1_TX | MCAN1_TX / PR1_PRU1_GPIO1 | 72 | 52 | GPIO124 | |
| MCAN1_RX | MCAN1_RX / PR1_PRU0_GPIO9 | 71 | 51 | GPIO1/PR1_PRU0_GPIO0 | GPIO1 |