SPRUJF1D November 2024 – April 2026
The AM261x LaunchPad supports Local Interconnect Network communication with two LIN instances mapped to the BoosterPack header.
Figure 2-27 LIN Instances to BoosterPack HeaderLIN2_TXD, LIN2_RXD and LIN1_TXD signals are directly routed to BoosterPack connectors. LIN1_RXD is routed through a mux. The mux selection table is shown below.
| BP_MUX_SW_S0 | BP_MUX_SW_S1 | Mux Output (COM2) |
|---|---|---|
| 0 | 0 | LIN1_RXD |
| 0 | 1 | PR1_PRU1_GPIO0 |
| 1 | 0 | LIN1_RXD |
| 1 | 1 | LIN1_RXD |