SPRUJ81 February 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The AM62Ax has been designed to support the following. The AM62Ax package supports a similar feature set as several other competing solutions with smaller package area and wider line width. This solution reduces PCB foot print and utilizes lower cost PCB rules, enabling compact and low-cost systems.
PCB Feature | PCB Routing Requirements | Comments |
---|---|---|
Minimum via diameter | 18 mils |
Via pads dia - 18 Mils Via hole dia - 8 Mils |
Via hole size | 8 mils | |
Minimum trace width/spacing required in the BGA breakout (Inner Layer) |
Trace width – 3.5 mils Spacing – 3.49 mils |
|
Minimum trace width/spacing required in the BGA breakout (External Layer) |
Trace width – 3.5 mils Spacing – 4 mils |
|
Number of layers used for escape | 8 |
• Top (1 Layer) • Signal (3 Layer) • Power (3 Layer) • Bottom (1 Layer) |
BGA land pad size | 18 mils | |
Package Size | 18 mm x 18 mm | |
PCB layers (signal routing, total) recommended |
• Top (1 Layer) • Signal (3 Layers) • Power (3 Layers) • Ground (4 Layers) • Bottom (1 Layer) |