SPRUIG6I January   2018  – August 2022

 

  1.   C7000 Host Emulation
  2. 1 About This Document
    1. 1.1 Related Documentation
    2. 1.2 Disclaimer
    3. 1.3 Trademarks
  3. 2 Getting Started with Host Emulation
    1. 2.1 System Requirements
    2. 2.2 Installation Instructions
    3. 2.3 Summary of Differences: Host Emulation Coding vs. Native C7000 Coding
  4. 3 General Coding Requirements
    1. 3.1 Required Header Files
    2. 3.2 Package Dependencies
    3. 3.3 Example Program
  5. 4 Intrinsics
    1. 4.1 OpenCL-Like Intrinsics
    2. 4.2 Streaming Address Generator Intrinsics
    3. 4.3 C6000 Legacy Intrinsics
    4. 4.4 Memory System Intrinsics
  6. 5 TI Vector Types
    1. 5.1 Constructors
    2. 5.2 Accessors
    3. 5.3 Vector Operators
    4. 5.4 Print Debug Function
  7. 6 Streaming Engine and Streaming Address Generator
  8. 7 Lookup Table and Histogram Interface
    1. 7.1 Lookup Table and Histogram Data
  9. 8 C6000 Migration
    1. 8.1 __float2_t Legacy Data Type
  10. 9 Matrix Multiply Accelerator (MMA) Interface
  11. 10Compiler Errors and Warnings
    1. 10.1 Key Terms Found in Compiler Errors and Warnings
    2. 10.2 Host Emulation Specific Syntax
  12. 11Revision History
  13.   34
  14.   35
  15.   36
  16.   37

Lookup Table and Histogram Data

When using C7000 Host Emulation, a 32K portion of memory is allocated to represent the C7000’s L1D cache for use with LUT and HIST operations. The symbol, lut_sram , should not be used directly under normal circumstances. Accessing lut_sram directly is analogous to accessing the C7000’s L1D cache directly, which is prohibited. However, the symbol is available for debugging purposes.