SPRU514Y August 2001 – June 2022
The --plink_advice_only option annotates assembly code with comments if changes cannot be made safely due to pipeline considerations, such as when float support or VCU support is enabled.
If you use this option, note that the post-link files (.pl), which contain the generated advice, are retained only if you also use the --keep_asm option.