This section lets the user select junction temperature (not ambient temperature) and
power estimation mode.
- Junction Temperature (°C): 0 to 125 approximate junction temperature
- Power Estimation Mode: Typ or Max (‘Typ’ is the typical power consumption of
most devices. ‘Max’ is the worst-case possible due to silicon variation).