SPRAD31 May   2022 AM620-Q1 , AM623 , AM625 , AM625-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption

Processor Core Utilization

This section lets the user load each compute core with utilization between 0%-100% (inclusive). For guidance, 0% is an “off” or “unused” state. 1% is “idle”. 100% is maximum utilization (i.e. Dhrystone).