SPRACY8 September   2021 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280025C , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8

Host Motion Control Over CAN Bus

A controller area network (CAN) is used in many industrial/robotic protocols embracing CAN and ISO-11898:2003 as their physical layer. CAN is very popular due to the excellent noise immunity and clear cost advantages with regard to hardware and implementation. The LAUNCHXL-F280025C includes CAN 2.0b and can easily be implemented to receive a CAN message to update motor drive parameters such as speed, torque and position.