SPRACU7A December   2020  – March 2021 TDA4VM , TDA4VM-Q1

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Getting Started
    1. 2.1 Hardware Requirements
    2. 2.2 Software Requirements
    3. 2.3 Lab Requirements
  4. 3 IQ Tuning Prerequisites
    1. 3.1 Requirements for Tuning on Target
    2. 3.2 Requirements for Tuning on Simulator
  5. 4 VPAC Overview
    1. 4.1 Block Diagram
    2. 4.2 IP Overview
      1. 4.2.1 Lens Distortion Correction (LDC)
        1. 4.2.1.1 Features
      2. 4.2.2 Bilateral Noise Filter (BNF)
        1. 4.2.2.1 Features
      3. 4.2.3 Multi Scalar (MSC)
      4. 4.2.4 Vision Imaging Subsystem (VISS)
      5. 4.2.5 Subblocks
        1. 4.2.5.1 Raw Front End (RAWFE)
          1. 4.2.5.1.1 WDR Decompanding
          2. 4.2.5.1.2 WDR Merge
          3. 4.2.5.1.3 Defect Pixel Correction (DPC)
          4. 4.2.5.1.4 Lens Shading Correction (LSC)
          5. 4.2.5.1.5 Hardware 3A (H3A)
          6. 4.2.5.1.6 White Balance (WB)
        2. 4.2.5.2 NSF4 – 4th Generation Noise Filter
        3. 4.2.5.3 Global and Local Brightness Contrast Enhancement (GLBCE)
        4. 4.2.5.4 Flexible Color Processing (FCP)
  6. 5 Dataflow
  7. 6 IQ Tuning Process
    1. 6.1 Expectations of the Tool
      1. 6.1.1 User Expertise
      2. 6.1.2 Ease of Use
      3. 6.1.3 Troubleshooting
  8. 7 Imaging Software Architecture
    1. 7.1 Auto White Balance
    2. 7.2 AutoExposure
    3. 7.3 Dynamic Camera Configuration (DCC) Algorithm
  9. 8 Computing Tuning Parameters
  10. 9 Testing Tuning Parameters
    1. 9.1 On Target Platform – Compile Time Update
    2. 9.2 On Target Platform – Run Time Update From File System
  11. 10Live Tuning
    1. 10.1 Supported Features
      1. 10.1.1 RAW Capture
      2. 10.1.2 YUV Capture
      3. 10.1.3 AutoExposure Control
      4. 10.1.4 AutoWhiteBalance Control
      5. 10.1.5 Sensor Register Read/Write
      6. 10.1.6 Live DCC Update
        1. 10.1.6.1 Update Single Plugin
        2. 10.1.6.2 Update Multiple Plugins
  12. 11Revision History
Hardware 3A (H3A)

Generates statistics like sum/min/max/sum_of_sq on a given input image

  • Tuning Tool supports sum mode only. min, max and sum_of_sq not supported.

Statistics are used by algorithms like Auto Exposure, Auto White Balance.

Frame is divided into MxN sub-windows and statistics are calculated for each sub-window.

Configurable parameters for ROI selection, and so forth to enable modes like center-metering