SPRACT8 September   2020 66AK2H06 , 66AK2H12 , 66AK2H14

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 TI Processor SDK RTOS
    2. 1.2 TI NDK
    3. 1.3 66AK2H Device
    4. 1.4 FTP Offering in TI Processor SDK RTOS
  4. 2Hardware and Software
  5. 3Develop the FTP Server on K2H
    1. 3.1 Reference FTP Server Example
    2. 3.2 Create K2H FTP Server Example
    3. 3.3 Test K2H FTP Server Example
  6. 4Performance Tuning
    1. 4.1 Quick Code Check
      1. 4.1.1 FTP Transmitting Code Check
      2. 4.1.2 FTP Receiving Code Check
      3. 4.1.3 CCS Project Optimization
    2. 4.2 Increase the TCP Buffer Sizes
    3. 4.3 UIA CPU Load Instrumentation
    4. 4.4 What Can We Do on the PC Side?
      1. 4.4.1 TCP Window Scaling Check
      2. 4.4.2 Receive Interrupt Coalescing Check
    5. 4.5 What Else Can We Do on the K2H Side?
      1. 4.5.1 TCP/IP Checksum Offloading Check
      2. 4.5.2 NIMU Driver Efficiency Profiling
      3. 4.5.3 Receive Interrupt Coalescing
    6. 4.6 Final FTP Throughput Results
  7. 5Summary
  8. 6References

CCS Project Optimization

The CCS project is created with –Og, which is optimized for debugging. This can be changed to –O3:

GUID-20200819-CA0I-LMFV-0WP5-ZWXMZXHXHXSF-low.png Figure 4-1 Update FTP Server Example Compiler Optimization

Those are simple checks one can do very quickly, the throughput is improved to approximately 23MB/s for transmitting and receiving directions after the change.