SPRABF9 March 2019 TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
The power estimation spreadsheet involves entering the appropriate usage parameters as input data in the spreadsheet. Cells that are designed for user input are white in color. The following steps explain how to use the spreadsheet:
The spreadsheet takes the provided information and displays the details of power consumption for the chosen configuration.
As the spreadsheet is being configured, not all settings are checked for conflicts, for example, peripheral clock frequency out of allowed range, and so forth. Consult the device-specific data manual for max frequency limitations. For best results, enter the information from left to right starting at the top and moving downward.