SPNS240A October 2014 – June 2015
PRODUCTION DATA.
Table 3-1 lists the features of the RM41L232 devices.
| FEATURES | DEVICES | |||||||
|---|---|---|---|---|---|---|---|---|
| Generic Part Number | RM46L852ZWT(1) | RM44L922ZWT | RM44L920PGE | RM44L920PZ | RM44L520PGE | RM44L520PZ | RM42L432PZ(1) | RM41L232PZ |
| Package | 337 BGA | 337 BGA | 144 QFP | 100 QFP | 144 QFP | 100 QFP | 100 QFP | 100 QFP |
| CPU | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4 | ARM Cortex-R4 |
| Frequency (MHz) | 220 | 220 | 200 | 120 | 200 | 120 | 100 | 80 |
| Flash (KB) | 1280 | 1024 | 1024 | 1024 | 768 | 768 | 384 | 128 |
| RAM (KB) | 192 | 128 | 128 | 128 | 128 | 128 | 32 | 32 |
| Data Flash [EEPROM] (KB) | 64 | 64 | 64 | 64 | 64 | 64 | 16 | 16 |
| USB OHCI + Device | 2+0 or 1+1 | – | – | – | – | – | – | – |
| EMAC | 10/100 | – | – | – | – | – | – | – |
| CAN | 3 | 3 | 3 | 2 | 3 | 2 | 2 | 2 |
| MibADC 12-bit (Ch) |
2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (16ch) | 1 (16ch) | 1 (16ch) |
| N2HET (Ch) | 2 (44) | 2 (44) | 2 (40) | 2 (21) | 2 (40) | 2 (21) | 1 (19) | 1 (19) |
| ePWM Channels | 14 | 14 | 14 | 8 | 14 | 8 | – | – |
| eCAP Channels | 6 | 6 | 6 | 4 | 6 | 4 | – | – |
| eQEP Channels | 2 | 2 | 2 | 1 | 2 | 1 | 1 | 1 |
| MibSPI (CS) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 2 (4 + 2) | 3 (5 + 6 + 1) | 2 (4 + 2) | 1 (4) | 1 (4) |
| SPI (CS) | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 1 (1) | 1 (1) | 1 (1) | 2 (4 + 4) | 2 (4 + 4) |
| SCI (LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 1(with LIN) | 2 (1 with LIN) | 1(with LIN) | 1(with LIN) | 1(with LIN) |
| I2C | 1 | 1 | 1 | – | 1 | – | – | – |
| GPIO (INT)(4) | 101 (with 16 interrupt capable) |
101 (with 16 interrupt capable) |
64 (with 16 interrupt capable) |
45 (with 9 interrupt capable) |
64 (with 10 interrupt capable) |
45 (with 9 interrupt capable) |
45 (with 8 interrupt capable) |
45 (with 8 interrupt capable) |
| EMIF | 16-bit data | – | – | – | – | – | – | – |
| ETM [Trace] (Data) | – | – | – | – | – | – | – | – |
| RTP/DMM (Data) | – | – | – | – | – | – | – | – |
| Operating Temperature |
–40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC |
| Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
| I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |