SPMA084 December   2021 TM4C1230C3PM , TM4C1230C3PM , TM4C1230D5PM , TM4C1230D5PM , TM4C1230E6PM , TM4C1230E6PM , TM4C1230H6PM , TM4C1230H6PM , TM4C1231C3PM , TM4C1231C3PM , TM4C1231D5PM , TM4C1231D5PM , TM4C1231D5PZ , TM4C1231D5PZ , TM4C1231E6PM , TM4C1231E6PM , TM4C1231E6PZ , TM4C1231E6PZ , TM4C1231H6PGE , TM4C1231H6PGE , TM4C1231H6PM , TM4C1231H6PM , TM4C1231H6PZ , TM4C1231H6PZ , TM4C1232C3PM , TM4C1232C3PM , TM4C1232D5PM , TM4C1232D5PM , TM4C1232E6PM , TM4C1232E6PM , TM4C1232H6PM , TM4C1232H6PM , TM4C1233C3PM , TM4C1233C3PM , TM4C1233D5PM , TM4C1233D5PM , TM4C1233D5PZ , TM4C1233D5PZ , TM4C1233E6PM , TM4C1233E6PM , TM4C1233E6PZ , TM4C1233E6PZ , TM4C1233H6PGE , TM4C1233H6PGE , TM4C1233H6PM , TM4C1233H6PM , TM4C1233H6PZ , TM4C1233H6PZ , TM4C1236D5PM , TM4C1236D5PM , TM4C1236E6PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PM , TM4C1237H6PZ , TM4C1237H6PZ , TM4C123AE6PM , TM4C123AE6PM , TM4C123AH6PM , TM4C123AH6PM , TM4C123BE6PM , TM4C123BE6PM , TM4C123BE6PZ , TM4C123BE6PZ , TM4C123BH6PGE , TM4C123BH6PGE , TM4C123BH6PM , TM4C123BH6PM , TM4C123BH6PZ , TM4C123BH6PZ , TM4C123FE6PM , TM4C123FE6PM , TM4C123FH6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PM , TM4C123GH6PZ , TM4C123GH6PZ , TM4C1290NCPDT , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. 1Introduction
  3. 2Pulse Width Modulation (PWM) emulation of a DAC
  4. 3Audio Sampling Rate and Resolution Analysis
    1. 3.1 Using the PWM DAC Method
    2. 3.2 Using Off-Chip DAC
  5. 4Audio File Data Format
    1. 4.1 WAV File Size Calculation
    2. 4.2 Storing WAV Audio on Internal Flash
  6. 5Hardware Setup
    1. 5.1 BOOSTXL-AUDIO BoosterPack Overview
    2. 5.2 Hardware Setup for EK-TM4C1294XL
    3. 5.3 Hardware Setup for EK-TM4C123GXL
    4. 5.4 Hardware Setup for DK-TM4C129x Development Board
  7. 6Application Examples
    1. 6.1 Examples: audio_playback_internal_wavefile_by_PWM_EKTM4C129 and audio_playback_internal_wavefile_by_SPIDAC_EKTM4C129
    2. 6.2 Examples: audio_playback_internal_wavefile_by_PWM_EKTM4C123 and audio_playback_internal_wavefile_by_SPIDAC_EKTM4C123
    3. 6.3 Examples: audio_playback_internal_wavefile_by_PWM and audio_playback_internal_wavefile_by_SPIDAC
    4. 6.4 Examples: audio_playback_with_sdcard_by_PWM and audio_playback_with_sdcard_by_SPIDAC
  8. 7Download and Import the Examples
  9. 8References

Examples: audio_playback_with_sdcard_by_PWM and audio_playback_with_sdcard_by_SPIDAC

These two example applications demonstrate playing .wav files stored on an SD card that is formatted with a FAT file system. These two examples are ready to run on the DK-TM4C129x development board where a SD card slot is populated. The application can browse the file system on the SD card and displays all files that are found on the LCD screen. Files can be selected on the LCD screen to show their format and then played if the application determines that they are a valid .wav file.

This application note does not provide any .wav files as collaterals. Only PCM format (uncompressed) .wav files may be played. Users are free to load any compatible .wav files of their choice onto a SD card and then insert it to the SD card slot on the development board.