SNVU865 june 2023 LP87702-Q1
This Technical Reference Manual can be used as a reference for the LP8770-Q1 default register bits after OTP memory download. This Technical Reference Manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP87702-Q1 Dual Buck Converter and 5-V Boost With Diagnostic Functions data sheet and LP877020-Q1 Configuration Guide.
Main OTP settings for power rails are listed in Table 1-1. Full list of register bits loaded from OTP memory is shown in Section 2.
| DESCRIPTION | BIT NAME | LP877021 | |
|---|---|---|---|
| Device Identification | OTP configuration | OTP_ID | 38 |
| Revision for OTP_ID | OTP_REV | 1 | |
| BUCK0 | Output voltage | BUCK0_VSET | 1.8V |
| Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL, BUCK0_EN | EN1 | |
| Force PWM | BUCK0_FPWM | Yes | |
| Peak current limit | BUCK0_ILIM | 4 A | |
| Maximum load current | N/A | 3 A | |
| BUCK1 | Output voltage | BUCK1_VSET | 1.1V |
| Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL, BUCK1_EN | EN1 | |
| Force PWM | BUCK1_FPWM | Yes | |
| Peak current limit | BUCK1_ILIM | 4.5 A | |
| Maximum load current | N/A | 3.5 A | |
| BOOST | Mode, boost or bypass | Mode control bit is not in customer register space | Boost |
| Output voltage | BOOST_VSET | 5 V | |
| Enable, EN-pin or I2C register | BOOST_EN_PIN_CTRL, BOOST_EN | NRST | |
| Peak current limit | BOOST_ILIM0, BOOST_ILIM1 | 1.4A | |
| Maximum load current | N/A | 0.6 A | |
| VANA | VANA over-voltage threshold | VANA_OVP_SEL (selection bit is not in customer register space) | 4.3V rising |
There are a few important connections to ensure the LP877021-Q1 is configured correctly. Good example of how to connect the LP877021-Q1 PMIC is shown in Figure 1-1 .