SNVU846 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Setup
    1. 1.1 Test Points
    2. 1.2 Jumpers
  4. 2Operation
    1. 2.1 Quick Start
  5. 3Schematic
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6Typical Characteristics
  9. 7Application Curves

Setup

Figure 1-1 shows a typical setup with the EVM. The VIN power terminal block (J1) is used for connection to the host input supply and the VOUT power terminal block (J4) is used for connection to the load.