SNVU793 September   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Electrical Parameters
  4. 3Application Schematic
  5. 4EVM Picture
  6. 5Test Setup and Procedure
    1. 5.1 EVM Test Setup Schematic
    2. 5.2 Test Equipment
  7. 6Test Data and Performance Curves
    1. 6.1 Efficiency
    2. 6.2 Output Regulation
    3. 6.3 Steady-State Waveforms
    4. 6.4 Start-Up Waveforms
    5. 6.5 Dynamic Responses
    6. 6.6 Short-Circuit Protection
    7. 6.7 Bode Plots
    8. 6.8 Thermal Image
  8. 7Schematic
  9. 8Bill of Materials
  10. 9EVM Layout

Bill of Materials

Table 8-1 details the EVM BOM.

Table 8-1 LM5158EVM-FLY Bill of Materials
DESIGNATORQUANTITYVALUEDESCRIPTIONPACKAGE REFERENCEPART NUMBERMANUFACTURER
C2, C12 2 22 μF CAP, Polymer Hybrid, 22 μF, 50 V, ±20%, 0.08 Ω, AEC-Q200 Grade 1, D6.3xL5.8mm SMD D6.3xL5.8mm EEH-ZC1H220P Panasonic
C3, C4, C13, C14, C18, C19 6 4.7 μF CAP, CERM, 4.7 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 1210 C1210C475K5RACAUTO Kemet
C5, C6, C8, C15, C20, C23, C28 7 0.1 μF CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 603 C0603C104K5RACAUTO Kemet
C9, C10 2 10 μF CAP, CERM, 10 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 (alternate: CAP, CERM, 10 µF, 50 V, ±10%, X5R, AEC-Q200, 1206) 1206 CGA5L1X7R1H106K160AE (alternate: GRT31CR61H106KE01L) TDK (alternate: muRata)
C17 1 47 µF 47-µF 50-V Aluminum - Polymer Capacitors Radial, Can - SMD 30 mΩ 4000 Hrs at 125°C SMD2 EEH-ZC1H470P Panasonic
C22 1 100 pF CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 0, 0603 603 CGA3E2NP01H101J080AA TDK
C24 1 1 μF CAP, CERM, 1 μF, 25 V, ±10%, X7R, 0603 603 06033C105KAT2A AVX
C25 1 100 μF CAP, Aluminum Polymer, 100 μF, 16 V, ±20%, 0.035 Ω, 10 × 10.3 SMD 10 × 10.3 16SVP100M Panasonic
C26, C27 2 10 μF CAP, CERM, 10 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 1206 C1206C106K4RACAUTO Kemet
C29 1 0.01 μF CAP, CERM, 0.01 μF, 16 V, ±10%, X7R, 0603 603 C0603C103K4RACTU Kemet
C31 1 0.022 μF CAP, CERM, 0.022 μF, 25 V, ±10%, X7R, 0603 603 C0603C223K3RACTU Kemet
C34 1 1000 pF CAP, CERM, 1000 pF, 50 V, ±5%, X7R, 0603 603 C0603C102J5RACTU Kemet
C36 1 2.2 nF 2200-pF ±10% 2000-V (2-kV) Ceramic Capacitor X7R (2R1) 1206 (3216 Metric) 1206 1206Y2K00222KET Knowles Syfer
D1, D4, D5 3 150 V Diode, Schottky, 150 V, 1 A, PowerDI123 PowerDI123 DFLS1150-7 Diodes Inc.
D2 1 10 V Diode, Zener, 10 V, 1.5 W, SMA SMA 1SMA5925BT3G ON Semiconductor
D3 1 40 V Diode, Schottky, 40 V, 1 A, AEC-Q101, SMA SMA B140Q-13-F Diodes Inc.
D7 1 DIODE SCHOTTKY 60-V 1-A POWERDI123 PowerDI123 DFLS160-7 Diodes
D9, D10, D11 3 24 V Diode, Zener, 24 V, 500 mW, SOD-123 SOD-123 DDZ24C-7 Diodes Inc.
R5, R11, R12 3 49.9 k RES, 49.9 k, 1%, 0.1 W, 0603 603 RC0603FR-0749K9L Yageo
R6, R7 2 10 RES, 10.0, 1%, 0.1 W, 0603 603 RC0603FR-0710RL Yageo
R9 1 12.4 k RES, 12.4 k, 1%, 0.1 W, 0603 603 RC0603FR-0712K4L Yageo
R10, R13 2 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R14 1 5.76 k RES, 5.76 k, 1%, 0.1 W, 0603 603 RC0603FR-075K76L Yageo
R15 1 100 k RES, 100 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERA-3AEB104V Panasonic
R16 1 86.6 k RES, 86.6 k, 1%, 0.1 W, 0603 603 RC0603FR-0786K6L Yageo
R23 1 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0710KL Yageo
T1 1 FLYBACK TRANSFORMER SMT_TRANSFORMER_17MM20_21MM97 ZB1324-AL Coilcraft
U1 1 2.2-MHz Wide VIN 85-V Boost/Sepic/Flyback Converter with Dual Random Spread Spectrum WQFN16 LM5158QRTERQ1 Texas Instruments
C1, C11, C16, C21 0 100 pF CAP, CERM, 100 pF, 100 V, ±1%, C0G/NP0, 0603 603 C1608C0G2A101F080AA TDK
C7 0 47 µF 47-µF 50-V Aluminum - Polymer Capacitors Radial, Can - SMD 30 mΩ 4000 Hrs at 125°C SMD2 EEH-ZC1H470P Panasonic
C30, C32, C33 0 1000 pF CAP, CERM, 1000 pF, 50 V, ±5%, X7R, 0603 603 C0603C102J5RACTU Kemet
C35 0 0.01 μF CAP, CERM, 0.01 μF, 16 V, ±10%, X7R, 0603 603 C0603C103K4RACTU Kemet
D6 0 80 V Diode, Schottky, 80 V, 0.5 A, SOD-123 SOD-123 MBR0580-TP Micro Commercial Components
D8 0 30 V Diode, Schottky, 30 V, 0.2 A, SOT-323 SOT-323 BAT54SWT1G Fairchild Semiconductor
R1, R2, R3, R8 0 100 RES, 100, 1%, 0.1 W, 0603 603 RC0603FR-07100RL Yageo
R4, R19 0 10 RES, 10.0, 1%, 0.1 W, 0603 603 RC0603FR-0710RL Yageo
R17, R18, R20, R21, R24 0 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0710KL Yageo
R22 0 49.9 k RES, 49.9 k, 1%, 0.1 W, 0603 603 RC0603FR-0749K9L Yageo
R25, R26 0 0 RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8GEY0R00V Panasonic
R27, R29, R30, R31 0 1.00 k RES, 1.00 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8ENF1001V Panasonic
R28 0 5.62 k RES, 5.62 k, 1%, 0.1 W, 0603 603 RC0603FR-075K62L Yageo
R32 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
U2 0 Optocoupler, 2.5 kV, 100-200% CTR, SMT PS2811-1 PS2811-1-M-A California Eastern Laboratories
U3 0 Low-Voltage (1.24V) Adjustable Precision Shunt Regulators, 3-pin SOT-23, Pb-Free DBZ0003A Texas Instruments