SNVU793 September   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Electrical Parameters
  4. 3Application Schematic
  5. 4EVM Picture
  6. 5Test Setup and Procedure
    1. 5.1 EVM Test Setup Schematic
    2. 5.2 Test Equipment
  7. 6Test Data and Performance Curves
    1. 6.1 Efficiency
    2. 6.2 Output Regulation
    3. 6.3 Steady-State Waveforms
    4. 6.4 Start-Up Waveforms
    5. 6.5 Dynamic Responses
    6. 6.6 Short-Circuit Protection
    7. 6.7 Bode Plots
    8. 6.8 Thermal Image
  8. 7Schematic
  9. 8Bill of Materials
  10. 9EVM Layout

EVM Picture

Figure 4-1 is a 3D printout of the EVM from the CAD tool. The actual color of the board can differ. The EVM also includes circuits for extra configurations. Not all components are populated on the EVM.

Figure 4-1 EVM Picture