SNVU786 May 2021 LP5860
Table 2-180 lists the RESET registers. All register offset addresses not listed in Table 2-180 should be considered as reserved locations and the register contents should not be modified.
Reset
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| A9h | Reset | Software reset register | Go |
Reset is shown in Figure 2-170 and described in Table 2-181.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | |||||||
| W-0h | |||||||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-0 | Reset | W | 0h | Write FFh to reset the device |