SNVU786 May 2021 LP5860
Table 2-106 lists the FAULT_STATE registers. All register offset addresses not listed in Table 2-106 should be considered as reserved locations and the register contents should not be modified.
Global LOD/LSD Flag
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 64h | Fault_state | Global LOD/LSD indication register | Go |
Fault_state is shown in Figure 2-101 and described in Table 2-107.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | Global_LOD | Global_LSD | |||||
| R-0h | R-0h | R-0h | |||||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-2 | RESERVED | R | 0h | Reserved |
| 1 | Global_LOD | R | 0h | LOD indication bit if there is open fault detected at any LED dot
0h = Not open 1h = Open |
| 0 | Global_LSD | R | 0h | LSD indication bit if there is short fault detected at any LED dot
0h = Not short 1h = Short |