SNVU758 February   2021 TPSM13604H

 

  1.   Trademarks
  2. 1Getting Started
  3. 2Test Point Descriptions
  4. 3Performance Data
  5. 4EVM Board Physical Specifications
    1. 4.1 Board Layout
    2. 4.2 EVM Schematic
    3. 4.3 Bill of Materials (BOM)

Performance Data

Figure 3-1 and Figure 3-2 shows the enable and shutdown of the TPSM13604HEVM. See Figure 3-3 for transient response waveforms (1-A to 4-A load step) and Figure 3-4 for output ripple. The default output capacitance configured on the EVM is optimized for an output voltage of 5.0-V and 3.3-V. The output voltage tested below are for an output voltage of 9-V and switching frequency of approximately 300-kHz by placing shunt on J4 Pins 5 and 6, changing R9 resistor to 3.32kΩ and R3 resistor to 232kΩ, and placing shunt on J3 Pins 5 and 6.

GUID-20201208-CA0I-5BXH-ZCP2-Q4BZX3HXWK4K-low.pngFigure 3-1 TPSM13604HEVM ENABLE Start-Up Waveform
GUID-20210202-CA0I-4WDS-LRB0-PS57M4WSN5ML-low.pngFigure 3-3 TPSM13604HEVM Transient Performance (VIN = 24-V; VOUT = 9-V; IOUT = 1-A to 4-A)
GUID-20201208-CA0I-67V8-5XLH-CLG5HV9BJFNC-low.pngFigure 3-2 TPSM13604HEVM ENABLE Shutdown Waveform
GUID-20210202-CA0I-VJPK-QGHQ-JV9XRKCQMWRL-low.pngFigure 3-4 TPSM13604HEVM Output Ripple (VIN = 24-V; VOUT = 9-V; IOUT = 4-A)