SNVU758 February   2021

 

  1.   Trademarks
  2. 1Getting Started
  3. 2Test Point Descriptions
  4. 3Performance Data
  5. 4EVM Board Physical Specifications
    1. 4.1 Board Layout
    2. 4.2 EVM Schematic
    3. 4.3 Bill of Materials (BOM)

Test Point Descriptions

Wire-loop test points and scope probe sockets are included for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. Table 2-1 describes each test point.

For the absolute maximum ratings associated with the features listed in the following table, see the device-specific data sheet.

Table 2-1 Test Point Descriptions
VIN S+ Input voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency.
VIN S- Input ground monitor. Connect the negative lead of a DVM to this point for measuring efficiency.
VOUT S+ Output voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation, and load regulation.
VOUT S- Output ground monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation, and load regulation.
GND Ground test point. Connect the negative lead of a DVM to this point when measuring efficiency, line regulation, and load regulation.
EN Enable test point. Monitor the Enable signal using this test point.