SNVU628 February 2020
Table 2 summarizes the EVM terminals and signal test points.
| Terminal | SIGNAL | PINS | FUNCTION DESCRIPTION |
|---|---|---|---|
| J1 | VIN+ | Input Connector | |
| J2 | VOUT+ | Output Connector | |
| J3 | GND | Input Return Connector | |
| J4 | GND | Output Return Connector | |
| J5 | VCC | Pin 1 | IC VCC Pin Signal |
| COMP | Pin 2 | IC COMP Pin Signal | |
| SS | Pin 3 | IC SS Pin Signal | |
| PGOOD | Pin 4 | IC PGOOD Pin Signal. | |
| UVLO | Pin 5 | IC UVLO Pin Signal and External Enable Control | |
| BIAS-IC | Pin 6 | IC BIAS Pin Signal | |
| J6 | PGND | PGND Signal | |
| J7 | PGND | PGND Signal | |
| TP1 | VIN+ | Input Voltage Sense Point | |
| TP2 | VOUT | Output Voltage Sense Point | |
| TP3 | GND | Input Return Sense Point | |
| TP4 | GND | Output Return Sense Point |