SNVU628
February 2020
LM5155EVM-SEPIC User's Guide
Trademarks
1
Features and Electrical Performance
1.1
Electrical Parameters
1.2
EVM Power Derating Curve
1.3
Terminals and Signal Test Points
2
Application Schematic
3
EVM Picture
4
Test Setup and Procedure
4.1
Bench Setup
4.2
Test Equipment
4.3
Precautions
5
Test Data
5.1
Efficiency
5.2
Output Regulation
5.3
Typical Power Up
5.4
Output Ripple Voltage
5.5
Coupled Inductor Currents
5.6
Dynamic DIR Change
5.7
Step Load Response
5.8
Bode Plots
5.9
Overloading Hiccup Mode
6
Design Files
6.1
Schematics
6.2
Bill of Materials
6.3
Board Layout
5.4
Output Ripple Voltage
Figure 10.
Output Ripple Voltage under V
IN
= 6 V and I
OUT
= 2 A
Figure 11.
Output Ripple Voltage under V
IN
= 18 V and I
OUT
= 2 A