SNVU543A November   2016  – December 2016 LM5170 , LM5170-Q1

 

  1.   LM5170-Q1 EVM User Guide
    1.     Trademarks
    2. 1 Features and Electrical Performance
    3. 2 Setup
      1. 2.1 EVM Configurations
      2. 2.2 Bench Setup
      3. 2.3 Test Equipment
    4. 3 Test Procedure
      1. 3.1 Buck Mode Power-Up and Power-Down Sequence
      2. 3.2 Boost Mode Power-Up and Power-Down Sequence
      3. 3.3 Bidirectional Operation Power-Up and Power-Down Sequence
      4. 3.4 Operating the EVM With the Onboard Analog Loop Control Circuit
      5. 3.5 Operating the EVM With External MCU or Other Digital Circuit
    5. 4 Test Data
      1. 4.1  Efficiency
      2. 4.2  Current Regulation and Monitoring
      3. 4.3  Typical Master Enable Power Up and Shutdown
      4. 4.4  Channel Enable and Disable
      5. 4.5  Dual-Channel Interleaving Operation
      6. 4.6  ISETA Tracking
      7. 4.7  Diode Emulation Preventing Negative Currents
      8. 4.8  Dynamic DIR Change
      9. 4.9  Step Load Response
      10. 4.10 OVP
      11. 4.11 Output Short Circuit
    6. 5 Design Files
      1. 5.1 Schematics
      2. 5.2 Bill of Materials
      3. 5.3 Board Layout
  2.   Revision History

Operating the EVM With the Onboard Analog Loop Control Circuit

  1. J34 through J37 headers must be closed to activate the onboard analog voltage loop control circuit.
  2. To operate the EVM as a regulated voltage source, follow the power up and power down sequence for buck mode or boost mode operation whichever is appropriate.
  3. Note that with the circuit breaker MOSFETs employed by the EVM, HVPS should be applied for boost start-up. After the start-up, it can be turned off. Only after the circuit breaker MOSFETs are replaced with a direct short across the breaker will the EVM not require the HV-PS to assist boost start-up.