SNVSA52E August 2014 – September 2016
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| IN, SW, OUT, LED1, LED2 | −0.3 | 6 | V | |
| SDA, SCL, TX, TORCH/TEMP, HWEN, STROBE | −0.3 to the lesser of (VIN+0.3) w/ 6 V max | V | ||
| Continuous power dissipation(3) | Internally limited | |||
| Junction temperature (TJ-MAX) | 150 | °C | ||
| Maximum lead temperature (soldering) | See(4) | |||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | 2.5 | 5.5 | V | |
| Junction temperature (TJ) | −40 | 125 | °C | |
| Ambient temperature (TA)(3) | −40 | 85 | ||
| THERMAL METRIC(1) | LM3644 | UNIT | |
|---|---|---|---|
| DSBGA | |||
| 12 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 90.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 0.5 | |
| RθJB | Junction-to-board thermal resistance | 40.0 | |
| ψJT | Junction-to-top characterization parameter | 3.0 | |
| ψJB | Junction-to-board characterization parameter | 39.2 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| CURRENT SOURCE SPECIFICATIONS | |||||||
| ILED1/2 | Current source accuracy | VOUT = 4 V, flash code = 0x7F = 1.5 A flash | –7% | 1.5 | 7% | A | |
| VOUT = 4 V, torch code = 0x3F = 89.3 mA torch or flash | –10% | 89.3 | 10% | mA | |||
| ILED1/2 | Current source accuracy (LM3644TT) | VOUT = 4 V, torch code = 0x3F = 180 mA torch | –10% | 180 | 10% | mA | |
| VHR | LED1 and LED2 current source regulation voltage | ILED1/2 = 729 mA | Flash | 290 | mV | ||
| ILED1/2 = 179 mA | Torch | 158 | |||||
| VHR | LED1 and LED2 current source regulation voltage (LM3644TT) | ILED1/2 = 360 mA | Torch and flash | 270 | mV | ||
| VOVP | ON threshold | 4.86 | 5 | 5.1 | V | ||
| OFF threshold | 4.75 | 4.88 | 4.99 | ||||
| STEP-UP DC/DC CONVERTER SPECIFICATIONS | |||||||
| RPMOS | PMOS switch on-resistance | 86 | mΩ | ||||
| RNMOS | NMOS switch on-resistance | 65 | mΩ | ||||
| ICL | Switch current limit | Reg 0x07, bit[0] = 0 | –12% | 1.9 | 12% | A | |
| Reg 0x07, bit[0] = 1 | –12% | 2.8 | 12% | ||||
| UVLO | Undervoltage lockout threshold | Falling VIN | –2% | 2.5 | 2% | V | |
| VTRIP | NTC comparator trip threshold | Reg 0x09, bits[3:1] = '100' | –5% | 0.6 | 5% | V | |
| INTC | NTC current | –6% | 50 | 6% | µA | ||
| VIVFM | Input voltage flash monitor trip threshold | Reg 0x02, bits[5:3] = '000' | –3% | 2.9 | 3% | V | |
| IQ | Quiescent supply current | Device not switching pass mode | 0.3 | 0.75 | mA | ||
| ISD | Shutdown supply current | Device disabled, HWEN = 0 V 2.5 V ≤ VIN ≤ 5.5 V |
0.1 | 4 | µA | ||
| ISB | Standby supply current | Device disabled, HWEN = 1.8 V 2.5 V ≤ VIN ≤ 5.5 V |
2.5 | 10 | µA | ||
| HWEN, TORCH/TEMP, STROBE, TX VOLTAGE SPECIFICATIONS | |||||||
| VIL | Input logic low | 2.5 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
| VIH | Input logic high | 1.2 | VIN | V | |||
| I2C-COMPATIBLE INTERFACE SPECIFICATIONS (SCL, SDA) | |||||||
| VIL | Input logic low | 2.5 V ≤ VIN ≤ 4.2 V | 0 | 0.4 | V | ||
| VIH | Input logic high | 1.2 | VIN | V | |||
| VOL | Output logic low | ILOAD = 3 mA | 400 | mV | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| t1 | SCL clock period | 2.4 | µs | ||
| t2 | Data in set-up time to SCL high | 100 | ns | ||
| t3 | Data out stable After SCL low | 0 | ns | ||
| t4 | SDA low set-up time to SCL Low (start) | 100 | ns | ||
| t5 | SDA high hold time after SCL high (stop) | 100 | ns | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ƒSW | Switching frequency | 2.5 V ≤ VIN ≤ 5.5 V | –6% | 4 | 6% | MHz |
Figure 1. I2C-Compatible Interface Specifications
| LM3644TT | ||
| ILED = 1.5 A | ƒSW = 2 MHz | Flash |
| ILED = 1 A | ƒSW = 2 MHz | Flash |
| ILED = 1 A | ƒSW = 2 MHz | Flash |
| ILED = 179 mA | ƒSW = 2 MHz | Torch |
| ILED = 179 mA | ƒSW = 2 MHz | Torch |
| HWEN = 0 V | I2C = 0 V | |
| HWEN = 1.8 V | I2C = 0 V | |
| ILED = 1.5 A | ƒSW = 2 MHz | VLED = 4.5 V |
| ICL = 1.9 A |
| ILED = 1.5 A | ƒSW = 2 MHz | VLED = 4.5 V |
| ICL = 2.8 A |
| LM3644TT | ||
| ILED = 1.5 A | ƒSW = 4 MHz | Flash |
| ILED = 730 mA | ƒSW = 2 MHz | Flash |
| ILED = 1 A | ƒSW = 4 MHz | Flash |
| ILED = 179 mA | ƒSW = 4 MHz | Torch |
| LM3644TT | ƒSW = 2 MHz | Torch |
| ILED = 360 mA |
| HWEN = VIN | I2C = VIN | |
| HWEN = 1.8 V | I2C = 1.8 V | |
| ILED = 1.5 A | ƒSW = 4 MHz | VLED = 4.5 V |
| ICL = 1.9 A |
| ILED = 1.5 A | ƒSW = 4 MHz | VLED = 4.5 V |
| ICL = 2.8 A |