SNVS871M July 2012 – June 2020
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LOGIC INPUTS (PWM, SDA, SCL) | |||||||
| VIL | Input low level | –30°C ≤ TA ≤ 85°C | 0.3 × VDDIO | V | |||
| VIH | Input high level | –30°C ≤ TA ≤ 85°C | 0.7 × VDDIO | V | |||
| II | Input current | (VDDIO = 0 V or 3.6 V), (VI = 0 V or 3.6 V),
–30°C ≤ TA ≤ 85°C |
–1 | 1 | µA | ||
| LOGIC OUTPUTS (SDA) | |||||||
| VOL | Output low level | IOUT = 3 mA (pull-up current) | 0.3 | V | |||
| IOUT = 3 mA (pull-up current),
–30°C ≤ TA ≤ 85°C |
0.3 | 0.4 | |||||
| IL | Output leakage current | VOUT = 5 V, –30°C ≤ TA ≤ 85°C | –1 | 1 | µA | ||