SNVS871M July 2012 – June 2020
PRODUCTION DATA.
| ORDERABLE DEVICE(1) | PACKAGE TYPE | DEVICE OPTION | LED CHANNEL COUNT | MAXIMUM LED CURRENT | BOOST OUTPUT VOLTAGE RANGE |
|---|---|---|---|---|---|
| LP8556SQ-E00/NOPB
LP8556SQE-E00/NOPB LP8556SQX-E00/NOPB |
WQFN | “PWM Only” – Recommended for systems without an I2C master. | 5 | 23 mA | 16 V to 34.5 V |
| LP8556SQ-E08/NOPB
LP8556SQE-E08/NOPB LP8556SQX-E08/NOPB |
4 | ||||
| LP8556SQ-E09/NOPB
LP8556SQE-E09/NOPB LP8556SQX-E09/NOPB |
6 | ||||
| LP8556TME-E02/NOPB
LP8556TMX-E02/NOPB |
DSBGA | “PWM and I2C” - Recommended for systems with an I2C master. | 6 | 25 mA | 16 V to 30 V |
| LP8556TME-E03/NOPB
LP8556TMX-E03/NOPB |
“PWM Only” – Recommended for systems without an I2C master. | 5 | 20 mA | 16 V to 34.5 V | |
| LP8556TME-E04/NOPB
LP8556TMX-E04/NOPB |
6 | 20 mA | 16 V to 25 V | ||
| LP8556TME-E05/NOPB
LP8556TMX-E05/NOPB |
“Non-programmed” – This option is for evaluation purposes only. | Can be programmed to any available. | 25 mA | Can be programmed to any available. | |
| LP8556TME-E06/NOPB
LP8556TMX-E06/NOPB |
“PWM Only” – Recommended for systems without an I2C master. | 5 | 25 mA | 16 V to 39 V | |
| LP8556TME-E07/NOPB
LP8556TMX-E07/NOPB |
4 | 20 mA | 12.88 V to 30 V | ||
| LP8556TME-E09/NOPB
LP8556TMX-E09/NOPB |
6 | 23 mA | 16 V to 34.5 V | ||
| LP8556TME-E11/NOPB
LP8556TMX-E11/NOPB |
“PWM and I2C” - Recommended for systems with an I2C master. | 3 | 23 mA | 7 V to 21 V |