SNVS837B June 2013 – April 2016
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VBATT pins to GND (PVIN, SVDD, PACB to PGND, SGND, BGND) | –0.2 | 6 | V | |
FB, SW, GPO1, ACB, VIO, SDATA, SCLK | GND – 0.2 V | See(3) | V | |
Continuous power dissipation(4) | Internally limited | |||
Maximum operating junction temperature, TJ-MAX | 150 | °C | ||
Maximum lead temperature (soldering 10 seconds) | 260 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range PVIN, SVDD, PACB | 2.7 | 5.5 | V | |
Input voltage range VIO | 1.65 | 1.95 | V | |
Recommended current load | 0 | 2.5 | A | |
Junction temperature, TJ | –30 | 125 | °C | |
Ambient temperature, TA(1) | –30 | 90 | °C |
THERMAL METRIC(1) | LM3263 | UNIT | |
---|---|---|---|
YFQ (DSBGA) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 77.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 15.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 15.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB,MIN | Feedback voltage at minimum setting | VSET[7:0] = 1Bh, SMPS_CFG[5] = 1b | 0.4 | V | ||
VSET[7:0] = 1Bh, SMPS_CFG[5] = 1b −30°C ≤ TJ = TA ≤ 90°C |
0.35 | 0.45 | ||||
VFB,MAX | Feedback voltage at maximum setting | VSET[7:0] = F0h, VBATT = 3.9 V, SMPS_CFG[5] = 0b | 3.6 | V | ||
VSET[7:0] = F0h, VBATT = 3.9 V, SMPS_CFG[5] = 0b −30°C ≤ TJ = TA ≤ 90°C |
3.492 | 3.708 | ||||
ISHDN | Shutdown supply current | SW = 0 V, VIO = 0 V(4) | 0.02 | µA | ||
SW = 0 V, VIO = 0 V(4)
−30°C ≤ TJ = TA ≤ 90°C |
4 | |||||
IL-PWR | Low-power mode supply current | VSET[7:0] = 00h | 0.225 | µA | ||
IQ-PFM | PFM mode supply current into SVDD | No switching(5), SMPS_CFG[5] = 1b | 360 | µA | ||
No switching(5), SMPS_CFG[5] = 1b −30°C ≤ TJ = TA ≤ 90°C |
425 | |||||
IQ PWM | PWM mode supply current | No switching(5), SMPS_CFG[5] = 0b | 1240 | µA | ||
No switching(5), SMPS_CFG[5] = 0b −30°C ≤ TJ = TA ≤ 90°C |
1400 | |||||
ILIM, PFET Transient | Positive transient peak current limit | VSET[7:0] = 64h(6) | 1.9 | A | ||
VSET[7:0] = 64h(6)
−30°C ≤ TJ = TA ≤ 90°C |
2.1 | |||||
ILIM, PFET Steady-State | Positive steady-state peak current limit | VSET[7:0] = 64h(6) | 1.45 | A | ||
VSET[7:0] = 64h(6)
−30°C ≤ TJ = TA ≤ 90°C |
1.35 | 1.65 | ||||
ILIM, P-ACB | Positive active current assist peak current limit | VSET[7:0] = 64h(6) | 1.7 | A | ||
VSET[7:0] = 64h(6)
−30°C ≤ TJ = TA ≤ 90°C |
1.4 | 2 | ||||
ILIM,NFET | NFET current limit | VSET[7:0] = A7h(6) | −1.5 | A | ||
ƒOSC | Average Internal oscillator frequency | VSET[7:0] = A7h | 2.7 | MHz | ||
VSET[7:0] = A7h −30°C ≤ TJ = TA ≤ 90°C |
2.43 | 2.97 | ||||
IVIO-IN | VIO voltage average input current | Average during a 26-MHz write | 1.25 | mA | ||
VIORST | RFFE I/O voltage reset voltage | VIO toggled low | 0.45 | V | ||
IINVIO | VIO reset current | VIO = 0.45 V | −1 | 1 | µA | |
IIN | SDATA, SCLK input current | VIO = 1.95 V | −1 | 1 | µA | |
VIH | Input high-level threshold SDATA, SCLK | 0.4 × VIO | 0.7 × VIO | V | ||
VIL | Input low-level threshold SDATA, SCLK | 0.3 × VIO | 0.6 × VIO | V | ||
VIH-GPO | Input high-level threshold GPO1 | −30°C ≤ TJ = TA ≤ 90°C | 1.35 | V | ||
VIL-GPO | Input low-level threshold GPO1 | −30°C ≤ TJ = TA ≤ 90°C | 0.67 | V | ||
VOH | Output high-level threshold SDATA | ISDATA = 2 mA | VIO × 0.8 | VIO + 0.01 | V | |
VOL | Output low-level threshold SDATA | ISDATA = –2 mA | VIO × 0.2 | V | ||
VOH-GPO | Output high-level threshold GPO | IOUT = ±200 µA | VIO – 0.15 | VIO + 0.1 | V | |
VOL-GPO | Output low-level threshold GPO | –0.4 | 0.3 | V | ||
VSET-LSB | Output voltage LSB | VSET[7:0] = A7h to A8h | 15 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TON | Turnon time (time for output to reach 95% of 3.4-V value from the end of the SCLK pulse) | VBATT = 4.2 V, VSET[7:0] =00h to E3h, VSET = 3.4 V, IOUT ≤ 1 mA | 50 | µs | ||
TRESPONSE | Time for VOUT to rise from 0.09 V to 3.4 V (3.07 V, 90% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 68 Ω VSET[7:0] = 06h to E3h SMPS_CFG[5] = 0b/1b |
15 | µs | ||
Time for VOUT to fall from 3.4 V to 0.09 V (0.42 V, 10% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 68 Ω VSET[7:0] = E3h to 06h SMPS_CFG[5] = 0b/1b |
15 | ||||
Time for VOUT to rise from 0.8 V to 3.3 V (3.05V, 90% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 20 Ω VSET[7:0] =36h to DCh |
7.4 | 12 | |||
Time for VOUT to fall from 3.3 V to 0.8 V (1.05 V, 10% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 20 Ω VSET[7:0] = DCh to 36h |
6.8 | 12 | |||
Time for VOUT to rise from 1.4 V to 3.4 V (3.2 V, 90% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 6.8 Ω VSET[7:0] = 5Eh to E3h |
10 | ||||
Time for VOUT to fall from 3.4 V to 1.4 V (1.6 V, 10% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 6.8 Ω VSET[7:0] = E3h to 5Eh |
10 | ||||
Time for VOUT to rise from 1.8 V to 2.8 V (2.7 V, 90% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 2.2 Ω VSET[7:0] = 78h to BBh SMPS_CFG[5] = 0b |
15 | ||||
Time for VOUT to fall from 2.8 V to 1.8 V (1.9 V, 10% of delta VOUT from the end of SCLK pulse) | VBATT = 3.8 V, RLOAD = 2.2 Ω VSET[7:0] = BBh to 78h SMPS_CFG[5] = 0b |
15 | ||||
TBypass | Time for VSET to rise from 0.09V to PVIN after BYPASS transition (90%) | VBATT = 3.6 V, IOUT ≤ 1 mA, VSET[7:0] = 06h to FFh |
20 | µs | ||
Rtot-drop | Total dropout resistance in bypass mode | VSET[7:0] = FAh, Max value at VBATT = 3.1 V, Inductor DCR ≤ 151 mΩ | 45 | 55 | mΩ | |
IOUT | Maximum load current in PWM mode | Switcher + ACB | 2.5 | A | ||
IOUT, PU | Maximum output transient pullup current limit | Switcher + ACB(6) | 3 | |||
IOUT, PD, PWM | PWM maximum output transient pulldown current limit | Switcher + ACB(6) | −3 | |||
IOUT, MAX_PFM | Maximum output load current in PFM mode | VBATT = 3.8 V, VSET = 3.2 V | 60 | mA | ||
Linearity | Linearity in control range of VSET = 0.4 V to 3.6 V | VBATT = 3.9 V(2), Monotonic in nature; VSET[7:0] = 1Bh to F0h, SMPS_CFG[5] = 0b |
–3% | 3% | ||
–50 | 50 | mV | ||||
η | Efficiency | VBATT = 3.8 V, VSET= 0.5 V, IOUT = 5mA |
52% | 56% | ||
VBATT = 3.8 V, VSET= 1.8 V, IOUT = 10 mA |
78% | 82% | ||||
VBATT = 3.8 V, VSET= 1.6 V, IOUT = 130 mA |
83% | 89% | ||||
VBATT = 3.8 V, VSET = 2.5 V, IOUT = 250 mA |
90% | 94% | ||||
VBATT = 3.8 V, VSET = 3.4 V, IOUT = 550 mA |
93% | 95% | ||||
VBATT = 3.8 V, VSET = 1 V, IOUT = 400 mA, SMPS_CFG[5] = 0b |
81% | 85% | ||||
VBATT = 3.8 V, VSET = 3.5 V, IOUT = 1900 mA, SMPS_CFG[5] = 0b |
89% | 92% | ||||
VRIPPLE | 2.7-MHz PWM normal operation ripple | VBATT = 3.2 V to 4.3 V, VSET = 0.4 V to 3.6 V, RLOAD = 1.9 Ω(1)
SMPS_CFG[5]= 0b |
1 | 3 | mVpp | |
Ripple voltage at pulse skipping condition | VBATT = 3.2 V, VSET = 3 V, RLOAD = 1.9 Ω (1) SMPS_CFG[5]= 0b |
8 | ||||
PFM ripple voltage | VBATT = 3.2 V, VSET = 3 V, IOUT = 40 mA |
50 | ||||
VBATT = 3.2 V, VSET = 2.5 V, IOUT = 10 mA |
50 | |||||
VBATT = 3.2 V, VSET< 0.5 V, IOUT = 5 mA |
50 | |||||
Line_tr | Line transient response | VBATT = 3.6 V to 4.2 V, TR = TF = 10 µs, VSET = 3.2 V, IOUT = 500 mA |
50 | mVpk | ||
Load_tr | Load transient response | VSET = 3 V, TR = TF = 10 µs, IOUT = 0 A to 1.2 A, SMPS_CFG[5] = 0b |
60 | mVpk | ||
Max Duty Cycle | Maximum duty cycle | 100% | ||||
PFM_Freq | Minimum PFM frequency | VBATT = 3.2 V, VSET = 1 V, IOUT = 10 mA |
100 | 160 | KHz | |
VBATT = 3.2 V, VSET = 0.5 V, IOUT = 5 mA |
34 | 55 | ||||
NSET | VSET DAC number of bits | Monotonic | 8 | Bits | ||
TSETUP | Power-up time (time for RFFE bus active after VIO applied) | VIO = Low to 1.65 V | 50 | ns | ||
TVIO-RST | VIO supply reset timing | VIO = 0.45 V | 10 | µs |
No load |
VOUT = 3.4 V |
Auto-PFM Mode | IOUT = 150 mA to 750 mA |
Forced PWM Mode | IOUT = 1 A to 2.5 A |
Forced PWM | VOUT = 1.4 V to 3.4 V | RLOAD = 1.9 Ω |
VOUT = 2.5 V | IOUT= 0 mA to 300 mA | |
VBATT = 4.2 V | VOUT = 3 V | IOUT= 0 mA to 1.2 A |
VBATT = 3.6 V to 4.2 V | VOUT = 1 V | RLOAD = 6.8 Ω |
No load |
Auto-PFM Mode | IOUT = 10 mA to 150 mA |
Forced PWM Mode | IOUT = 100 mA to 1000 mA |
Auto PFM | VOUT = 0.4 V to 3.4 V | RLOAD = 6.8 Ω |
PFM Mode | VOUT = 1 V | IOUT= 0 mA to 60 mA |
VOUT = 3 V | IOUT= 0 mA to 700 mA | |
VBATT = 3.6 V to 4.2 V | VOUT = 2.5 V | RLOAD = 6.8 Ω |
VBATT = 4.2 V | VOUT = 2.5 V | RLOAD = 6.8 Ω to 0 Ω |