SNVS837B June 2013 – April 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
ACB | A4 | Output | ACB and analog bypass output. Connect to the output at the output filter capacitor. |
C4 | |||
BGND | B3 | Ground | ACB, analog bypass ground, and digital ground. |
FB | C3 | Input | Feedback analog input. Connect to the output at the output filter capacitor. |
GPO1 | D2 | Output | General purpose output. Also used to reconfigure USID. |
PACB | B4 | Power | ACB power supply input |
PGND | A3 | Ground | Power ground to the internal NFET switch |
PVIN | A1 | Power | Power supply voltage input to the internal PFET switch |
B1 | |||
SCLK | D1 | Digital/Input | Digital control interface RFFE Bus clock input. Typically connected to RFFE master on RF or baseband IC. SCLK must be held low when VIO is not applied. |
SDATA | C2 | Digital Input/Output | Digital control interface RFFE bus data input/output. Typically connected to RFFE master on RF or baseband IC. SDATA must be held low when VIO is not applied. |
SGND | D3 | Ground | Signal analog ground (low current) |
SVDD | D4 | Power | Analog power supply voltage |
SW | A2 | Analog | Switching node connection to the internal PFET switch and NFET synchronous rectifier. |
B2 | |||
VIO | C1 | Input | VIO functions as the RFFE interface reference voltage. VIO also functions as reset and enable input to the LM3263. Typically connected to voltage regulator controlled by RF or baseband IC. |