SNVAA58 December   2022 ATL431 , ATL431LI , TL431 , TL431LI

 

  1.    Abstract
  2. 1Trademarks
  3. 2Comparator Mode
    1. 2.1 Input Threshold Voltage (VIT)
    2. 2.2 Output Levels (VOH , VOL)
    3. 2.3 Propagation Delay
  4. 3Design Parameters for Comparator Mode
    1. 3.1 IREF (Reference Current)
    2. 3.2 IKA (Cathode Current)
    3. 3.3 Stability
      1. 3.3.1 Load Capacitor (Cathode to Anode)
      2. 3.3.2 Compensation in Comparator Mode in Feedback of PWM Controller
  5. 4Design Example
    1. 4.1 Input Parameters
    2. 4.2 Specs of Comparator Mode
  6. 5Conclusion
  7. 6Revision History

Propagation Delay

The Total Propagation delay of the 431 devices depend on the internal response time and rise/fall time of VKA. Rise time depends on the Rsup and the total capacitor from cathode to ground. Fall time depends on the total capacitor from cathode to ground and internal resistance in the comparator mode. Section 4.2 discusses the delay time for 431 devices in detail.