SNVAA58 December 2022 ATL431 , ATL431LI , TL431 , TL431LI
The threshold voltage (VIT) for 431 shunt regulators in comparator mode is equal to the reference voltage of the device. Comparator changes the output state when input crosses VIT level. Table 2-1 lists VIT levels for 431 shunt regulators
Devices | Typical Threshold (VIT) in Comparator Mode (V) |
---|---|
TL431, TL431LI | 2.495 |
ATL431, ATL431LI | 2.5 |
TLV431, TLVH431 | 1.24 |