SNVAA19 May 2021 LP8863-Q1 , LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1
Using the 2-resistor network as an example, the feedback resistors calculation can be found from the product folder. The same calculator can also be used for 3-resistor network calculation by simply setting RFB3 = 0 Ω.
In this example, there are 8 LEDs in a string, with forward voltage drop varies from 3.1 V to 3.4 V. The worst-case VSTRING,MIN and (VSTRING + VHEADROOM,MAX) + Design Margin can be calculated as 24.8 V and 30.2 V, respectively, in Table 6-1.
| DESIGN PARAMETER | VALUE | UNIT |
|---|---|---|
| Number of LEDs in one string | 8 | S |
| Min LED Forward Voltage VF,MIN | 3.1 | V |
| Max LED Forward Voltage VF,MAX | 3.4 | V |
| Min Headroom VHEADROOM,MIN | 0.4 | V |
| Max Headroom VHEADROOM,MAX | 1.0 | V |
| Design Margin for reference and feedback resistor variations | 2.0 | V |
| VSTRING,MIN | 24.8 | V |
| VSTRING,MAX | 28.2 | V |
| (VSTRING,MAX + VHEADROOM,MAX) + Design Margin | 30.2 | V |
Assuming 1% feedback resistors are used, select feedback resistor values to meet the worst-case conditions listed in Equation 4, Equation 2, Equation 4, and Equation 4. In this example, with RFB1 = 620 kΩ and RFB2 = 56 kΩ, the calculated VMINBOOST = 14.61 V (< 24.8 V) and VMAXBOOST = 38.60 V (> 30.2 V) are able to cover the voltage range of LED string, as shown in Table 6-2.
| DESIGN PARAMETER | VALUE | UNIT |
|---|---|---|
| RFB1 (1%) | 620 | kΩ |
| RFB2 (1%) | 56 | kΩ |
| RFB3 (1%) | 0 | kΩ |
| ISEL_MAX | 38.7 | μA |
| Vbg | 1.21 | V |
| VMINBOOST (V) | 14.61 | V |
| VMAXBOOST (V) | 38.60 | V |
With VUVP of 0.886 V, the calculated VBOOST_UVP,MAX = 34.69 V as shown in Table 6-3, which is above 28.2 V so that LED open fault will not get false triggered during boost UVP event.
| DESIGN PARAMETER | VALUE | UNIT |
|---|---|---|
| VUVP | 0.886 | V |
| VBOOST_UVP,MAX | 34.69 | V |
With VOVPL of 1.423 V, the calculated VBOOST_OVP_LOW = 38.44 V as shown in Table 6-4, which is below 48 V so that boost OVP low fault will always be reported before boost OVP High Fault.
| DESIGN PARAMETER | VALUE | UNIT |
|---|---|---|
| VOVPL | 1.423 | V |
| VBOOST_OVP_LOW | 38.44 | V |