SNOU192A December   2021  – December 2021

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
    5.     10
  4.   11
  5.   12
    1.     13
    2.     14
    3.     15
    4.     16
  6.   17
    1.     18
    2.     19
    3.     20
    4.     21
    5.     22
    6.     23
  7.   24
    1.     25
    2.     26
  8.   27

Bill Of Materials

Table 6-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1 1 0.01 uF CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E2X7R2A103K080AA TDK
C2, C6 2 0.1 uF CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 HMK107B7104KAHT Taiyo Yuden
C3 1 100 uF CAP, AL, 100 uF, 80V, +/- 20%, 320mohm, SMD

Radial, Can-SMD

EEE-FK1K101AV

Panasonic
C4, C13 2 0.1 uF CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E2X7R1E104K080AA TDK
C5, C14 2 2.2 uF CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 1210 C1210C225K1RACTU Kemet
C9 1 4.7 uF CAP, CERM, 4.7 µF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 1210 1210 GCM32DC72A475KE02L MuRata
C11, C12 2 10 uF CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 6x5mm 6x5mm C2220C106K5R1CAUTO Kemet
D3 1 33 V Diode, TVS, Bi, 33 V, SMB SMB SMBJ33CA-13-F Diodes Inc.
D6, D12 2 Green LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT Lite-On
FID4, FID5, FID6 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J2, J5, J6, J7, J8, J11, J12 8 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 575-8 Keystone
J3, J9 2 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
J4, J10 2 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
Q3, Q4, Q8 3 30V

MOSFET, N-CH, 30 V, 15 A, PowerPAK SO-8

PowerPAK SO-8

SI7892BDP-T1-GE3

Vishay-Siliconix
R1 1 100 RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603100RJNEA Vishay-Dale
R2 1 0 RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 RCA12060000ZSEA Vishay-Dale
R4, R11 2 12 k RES, 12 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060312K0JNEA Vishay-Dale
R6, R12, R16, R18 4 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06030000Z0EA Vishay-Dale
R7, R13 2 100 k RES, 100 k, 0.5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603100KDHEAP Vishay-Dale
R9, R15 2 3.48 k RES, 3.48 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06033K48FKEA Vishay-Dale
R17 1 0 RES, 0, 5%, 1.5 W, AEC-Q200 Grade 0, 2512 2512 CRCW25120000Z0EGHP Vishay-Dale
SH-J1, SH-J2, SH-J3, SH-J4 4 1x2 Shunt, 100mil, Flash Gold, Black Closed Top 100mil Shunt SPC02SYAN Sullins Connector Solutions
TP1, TP2, TP3, TP4, TP9, TP10, TP11, TP12 8 TEST POINT SLOTTED .118", TH Test point, TH Slot Test point 1040 Keystone
TP5, TP6, TP7, TP8, TP13, TP14, TP15, TP16 8 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone
U1 1 Reverse Polarity Protection Controller with Over Voltage Protection SOT23-8 LM74502 Texas Instruments
U2 1 Reverse Polarity Protection Controller with Over Voltage Protection SOT23-8 LM74502H Texas Instruments
C7 0 0.1 uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 CGA5L2X7R2A104K160AA TDK
C10 0 4.7 uF CAP, CERM, 4.7 µF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 1210 1210 GCM32DC72A475KE02L MuRata
D1 0 100 V Diode, Schottky, 100 V, 0.15 A, SOD-123 SOD-123 BAT46W-7-F Diodes Inc.
D2, D8 0 58 V Diode, TVS, Uni, 58 V, 93.6 Vc, SMB SMB SMBJ58A-13-F Diodes Inc.
D4, D10 0 70 V Diode, Schottky, 70 V, 1 A, SMA SMA B170-13-F Diodes Inc.
D5, D11 0 24 V Diode, TVS, Uni, 24 V, 38.9 Vc, SMB SMB SMBJ24A-13-F Diodes Inc.
D7 0 56 V Diode, Zener, 56 V, 500 mW, AEC-Q101, SOD-123 SOD-123 MMSZ5263BT1G ON Semiconductor
D9 0 33 V Diode, TVS, Bi, 33 V, SMB SMB SMBJ33CA-13-F Diodes Inc.
D13, D14 0 18 V Diode, Zener, 18 V, 500 mW, SOD-123 SOD-123 DDZ18C-7 Diodes Inc.
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
Q1, Q2, Q6, Q7, Q9 0 30 V

MOSFET, N-CH, 30 V, 15 A, PowerPAK SO-8

PowerPAK SO-8

SI7892BDP-T1-GE3

Vishay-Siliconix
Q5 0 40 V Transistor, NPN, 40 V, 0.2 A, SOT-23 SOT-23 MMBT3904 Fairchild Semiconductor
R5 0 10.0 k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 RMCF0603FT10K0 Stackpole Electronics Inc
R8, R14 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06030000Z0EA Vishay-Dale