SNOU192A December   2021  – December 2021

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
    5.     10
  4.   11
  5.   12
    1.     13
    2.     14
    3.     15
    4.     16
  6.   17
    1.     18
    2.     19
    3.     20
    4.     21
    5.     22
    6.     23
  7.   24
    1.     25
    2.     26
  8.   27

Features

Key features of the EVM include:

  • Input operating range 3 V to 40 V, extendable to 65 V

  • 24-V industrial reverse polarity protection

  • 5-A maximum load current with option for 10-A operation

  • Adjustable overvoltage cutoff

  • Output voltage slew rate control

  • LED Indication for output ON and OFF detection