SNOU186
September 2021
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
Input Power and Load (J1/J5 and J2/J6, J8/J12 and J9/J13):
2.2
Enable Control (J4 and J11):
2.3
Two Back-to-Back Connected MOSFETs (Q1/Q3-Q2/Q4 and M1/M3-M2/M4):
2.4
Output Slew Rate Control (R3 and C4, R10 and C13):
2.5
Output Schottky Diode (D3, D8) and LED Indication (D4, D10) :
2.6
TVS Selection for 12-V Battery Protection:
2.7
TVS Selection for 24-V Battery Protection:
2.8
Test Points:
3
Schematic
4
Test Equipment Requirements
4.1
Power Supplies
4.2
Meters
4.3
Oscilloscope
4.4
Loads
5
Test Setup and Results
5.1
Initial Setup
5.2
Power Up
5.3
Enable Control
5.4
Hot-Plug and Disable using EN
5.5
Inrush Current Control
5.6
Load Response
6
Board Layout and Bill of Materials
6.1
Board Layout
6.2
Bill of Materials
6
Board Layout and Bill of Materials