SNOU179A May 2021 – September 2021
The LM74501-Q1 evaluation module (LM74501-Q1EVM) helps designers evaluate the operation and performance of the LM74501-Q1 reverse polarity protection controller. This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and low-leakage current flowing through the IC. In this design scheme, the LM74501-Q1 is combined with a MOSFET and used in series with a battery as a replacement for a Schottky diode and PFET, in reverse-polarity protection circuitry as shown in Figure 2-1. For more information on the LM74501-Q1 functional and electrical characteristics, see LM74501-Q1 "TVS Less" Reverse Battery Protection Controller data sheet.