SNOU179A
May 2021 – September 2021
Trademarks
1
Introduction
2
Setup
2.1
I/O Connector Description
2.2
Board Setup
2.3
Schematic
3
Operation
3.1
LM74501-Q1EVM Performance Capture
3.1.1
LM74501-Q1EVM Startup
3.1.2
Startup Reverse Polarity (–12 V)
4
EVM Board Assembly Drawings and Layout Guidelines
4.1
PCB Drawings
4.2
Bill of Materials
5
Revision History
3.1.2
Startup Reverse Polarity (–12 V)
A –12-V source is connected to the VIN input of the LM74501-Q1EVM.
Figure 3-2
shows that the output voltage remains at a constant 0 V in this situation.
This test simulates the event of connecting a 12-V battery in the reverse direction; therefore, protecting the load from negative input voltages.
Figure 3-2
Startup Reverse Polarity (–12 V)