SNOSD81B September 2018 – January 2020
PRODUCTION DATA.
Figure 16 shows the device start up sequence. As VDD starts to build up and passes the UVLO threshold, the FAULT signal is pulled high after both LDO 5V and VNEG are built up. The VDS starts to slew down when the FAULT signal clears.
Figure 16. Start Up Timing Diagram