SNOSD01D May 2015 – October 2016
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage range | 3.6 | V | |
| Vi | Voltage on INA, INB | –0.3 | 2.3 | V |
| Voltage on CLDO | –0.3 | 1.9 | V | |
| Voltage on any other pin(2) | –0.3 | VDD + 0.3 | V | |
| TJ | Junction temperature | –55 | 125 | °C |
| Tstg | Storage temperature | –65 | 125 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 1.71 | 3.46 | V | |
| TJ | Junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | LDC1101 | UNIT | |
|---|---|---|---|
| DRC (VSON) | |||
| 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 44.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 50.1 | °C/W |
| RθJB | Junction-to-board thermal resistance | 19.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
| ψJB | Junction-to-board characterization parameter | 19.8 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | °C/W |
| PARAMETER | TEST CONDITION(1) | MIN(2) | TYP(3) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| POWER | ||||||
| VDD | Supply voltage | 1.71 | 3.46 | V | ||
| IDD | Supply current | START_CONFIG= 0x00, no sensor connected | 1.9 | 2.7 | mA | |
| IDDS | Supply current including sensor current | ƒCLKIN = 16 MHz, ƒSENSOR = 2 MHz, START_CONFIG = 0x00 |
3.2 | mA | ||
| IDDSL | Sleep mode supply current | START_CONFIG =0x01 | 135 | 180 | µA | |
| ISD | Shutdown mode supply current | 1.4 | 6.7 | µA | ||
| SENSOR | ||||||
| RP Measurement part-to-part variation | RESP_TIME= 6144, D_CONFIG=0x00, ALT_CONFIG=0x00, START_CONFIG = 0x00, ƒSENSOR = 2 MHz | 1% | ||||
| ISENSORMAX | Sensor maximum current drive | RP_MIN = b111, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 0.598 | 0.6 | 0.602 | mA |
| ISENSORMIN | Sensor minimum current drive | RP_MAX = b000, HIGH_Q_SENSOR=b0, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 4.7 | µA | ||
| ƒSENSOR | Sensor resonant frequency | Device settings and Sensor compliant as detailed in LDC1101 RP Configuration | 0.5 | 10 | MHz | |
| RPRES | RP Measurement resolution | 16 | bits | |||
| LRES | Inductance sensing resolution – RP+L Mode | 16 | bits | |||
| Inductance sensing resolution – LHR Mode | 24 | bits | ||||
| AOSC | Sensor oscillation amplitude | INA – INB, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 1.2 | VPP | ||
| DETECTION | ||||||
| tS_MIN | Minimum response time (RP+L mode) | RP+L Mode, RESP_TIME=b010 | 192 ÷ ƒSENSOR |
s | ||
| tS_MAX | Maximum response time (RP+L mode) | RP+L Mode, RESP_TIME=b111 | 6144 ÷ ƒSENSOR |
s | ||
| Ts_MAX | High Res L maximum measurement interval | LHR_REF_COUNT=0xFFFF, START_CONFIG=0x00 | (220+39) ÷ ƒCLKIN |
s | ||
| SRMAXRP | RP+L Mode maximum sample rate | ƒCLKIN=16 MHz, ƒSENSOR = 10 MHz, RESP_TIME=b010 | 156.25 | kSPS | ||
| SRMAXL | High Res L Mode maximum sample rate | High Resolution L Mode, LHR_REF_COUNT=0x0002, ƒCLKIN=16 MHz | 183.8 | kSPS | ||
| FREQUENCY REFERENCE | ||||||
| fCLKIN | Reference input frequency | 1 | 16 | MHz | ||
| DCfin | Reference duty cycle | 40% | 60% | |||
| VIH | Input high voltage (Logic “1”) | 0.8 × VDD | V | |||
| VIL | Input low voltage (Logic “0”) | 0.2 × VDD | V | |||
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| VOLTAGE LEVELS | |||||
| VIH | Input high voltage (Logic “1”) | 0.8 × VDD | V | ||
| VIL | Input low voltage (Logic “0”) | 0.2 × VDD | V | ||
| VOH | Output high voltage (Logic “1”, ISOURCE = 400 µA) | VDD– 0.3 | V | ||
| VOL | Output low voltage (Logic “0”, ISINK = 400 µA) | 0.3 | V | ||
| IOHL | Digital IO leakage current | –500 | 500 | nA | |
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tSTART | Start-up time from shutdown to sleep | 0.8 | ms | ||
| tWAKE | Wake-up time (from completion of SPI to conversion start; does not include sensor settling time) | 0.04 | ms | ||
| INTERFACE TIMING REQUIREMENTS(1) | |||||
| ƒSCLK | Serial clock frequency | 8 | MHz | ||
| twH | SCLK pulse-width high | 0.4/ƒSCLK | s | ||
| twL | SCLK pulse-width low | 0.4/ƒSCLK | s | ||
| tsu | SDI setup time | 10 | ns | ||
| th | SDI hold time | 10 | ns | ||
| tODZ | SDO driven-to-tristate time | 25 | ns | ||
| tOZD | SDO tristate-to-driven time | 25 | ns | ||
| tOD | SDO output delay time | 20 | ns | ||
| tsu(CS) | CSB setup time | 20 | ns | ||
| th(CS) | CSB hold time | 20 | ns | ||
| tIAG | CSB inter-access interval | 100 | ns | ||
| tw(DRDY) | Data ready pulse width | 1/ƒSENSOR | ns | ||
Figure 1. Write Timing Diagram
Figure 2. Read Timing Diagram
| Not including sensor current, default register settings. |
| Including sensor current. 13-mm diameter sensor 0.1-mm spacing/0.1-mm trace width/ 4-layer 28 turns, fSENSOR = 2 MHz, RP_SET = 0x07, TX1 = 0x50, TC2 = 0x80, RCOUNT = 0xFFFF, RESP_TIME = 6144 |
| RP_SET.RPMAX = b000 |
| Not including sensor current, default register settings. |
| RP_SET.RPMIN = b111 |