SNOSD01D May 2015 – October 2016
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CLDO | 10 | P | Internal LDO bypassing pin. A 15-nF capacitor must be connected from this pin to GND. |
| CLKIN | 2 | I | External time-base clock Input |
| CSB | 5 | I | SPI CSB. Multiple devices can be connected on the same SPI bus and CSB can be used to uniquely select desired device. CSB must be toggled for proper device operation. |
| DAP | – | – | Connect to ground for improved thermal performance(2) |
| GND | 8 | G | Ground |
| INA | 7 | A | External LC sensor – connect to external LC sensor |
| INB | 6 | A | External LC sensor – connect to external LC sensor |
| SCLK | 3 | I | SPI clock input |
| SDI | 4 | I | SPI data input – connect to MOSI of SPI master |
| SDO/INTB | 1 | O | SPI data output/INTB – Connect to MISO of SPI master. When CSB is high, this pin is High-Z. Alternatively, this pin can be configured to function as INTB |
| VDD | 9 | P | Power supply |