SNOK017 March   2025 TLV1812-EP , TLV1822-EP

 

  1.   1
  2.   2
  3.   Qualification by Similarity (Qualification Family)
  4.   Enhanced Products New Device Qualification Matrix
  5.   5
  6.   Important Limitations on Use of Data Exceeding Specified Limits

Enhanced Products New Device Qualification Matrix

Table 1-1 Enhanced Products New Device Qualification Matrix
(Note that qualification by similarity ("qualification family") per JEDEC JESD47 is allowed)
DescriptionConditionSample Size (Allowed Rejects)Lots RequiredTest Method
ElectromigrationMaximum Recommended Operating ConditionsN/AN/APer TI Design Rules
Wire Bond LifeMaximum Recommended Operating ConditionsN/AN/APer TI Design Rules
Electrical CharacterizationTI Data Sheet153N/A
Electrostatic Discharge SensitivityHBM

Per TI data sheet

3 units/voltageN/AEIA/JESD22-A114 or ANSI/ESDA/JEDEC JS-001
CDM

Per TI data sheet

EIA/JESD22-C101 or ANSI/ESDA/JEDEC JS-002
Latch-upPer Technology3(0)1EIA/JESD78
Physical DimensionsTI Data Sheet5(0)1EIA/JESD22- B100
Thermal ImpedanceTheta-JA on boardPer Pin-PackageN/AEIA/JESD51
Bias Life Test125°C/1000 hours or equivalent45(0)3JESD22-A108(1)
Biased HAST130°C/85%/96 hours77(0)3JESD22-A110(1)
Extended Biased HAST(2)130°C/85%/250 hours77(0)1JESD22-A110(1)
Unbiased HAST130°C/85%/96 hours77(0)3JESD22-A.118(1)
Temperature Cycle-65°C to +150°C non-biased for 500 cycles77(0)3JESD22-A104(1)
Solder Heat260°C for 10 seconds22(0)1JESD22-B106
Resistance to SolventsInk symbol only12(0)1JESD22-B107
SolderabilityBake Preconditioning22(0)1ANSI/J-STD-002
FlammabilityMethod A / Method B5(0)1UL94
Bond ShearPer wire size5 units x 30(0) bonds3JESD22-B116
Bond Pull StrengthPer wire size5 units x 30(0) bonds3ASTM F-459 or TM2011
Die ShearPer die size5(0)3TM 2019
High Temp Storage150°C / 1000 hours15(0)3JESD22-A103(1)
Moisture SensitivitySurface Mount Only121J-STD-020(1)
Precondition performed per JEDEC Std. 22, Method A112/A113
For Information Only