SNOAA76 August   2021 LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Benefits of Inductive Proximity Sensing
    2. 1.2 Common Applications
    3. 1.3 Human-Machine Interface Design Guide
  3. 2System Considerations
    1. 2.1 Target Properties
    2. 2.2 Sensing Distance
    3. 2.3 LDC3114 Device Features
  4. 3Design
    1. 3.1 Sensor Size and Frequency
    2. 3.2 Linear Sensing Region
  5. 4Measured Raw Data Output
    1. 4.1 Measured Response of LDCCOILEVM Sensor N
    2. 4.2 Measured Response of LDCCOILEVM Sensor R
  6. 5Observed Effects of Ambient Temperature
  7. 6References

Benefits of Inductive Proximity Sensing

Many applications require special care to ensure that system functionality is preserved in various situations and hazards. Inductive technologies offer unique benefits when compared to traditional metal detection designs:

  • No magnets required
  • Not affected by magnets
  • Immunity against dust and dirt
  • Simplicity and low cost of the PCB sensor