SNLU300A January 2023 – February 2023
The DS320PR1601RSC-EVM evaluation module features one DS320PR1601 linear redriver that can extend the transmission distance of a PCIe Gen-5 x16 bus. It can directly be plugged into a PCIe slot on a server or PC motherboard using one end of the board, and paired with a PCIe add-in card using the straddle mount connector attached to the other end of the board.