SNLU300A January 2023 – February 2023
The DS320PR1601 features 5-level input pins (A_ADDR0_7-0, A_ADDR0_15-8, B_ADDR0_7-0, B_ADDR0_15-8, A_ADDR1_7-0, A_ADDR1_15-8, B_ADDR1_7-0, B_ADDR1_15-8) that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the five valid levels to provide a wider range of control settings.
| PIN LEVEL | PIN SETTING |
|---|---|
| L0 | 1 kΩ to GND |
| L1 | 8.25 kΩ to GND |
| L2 | 24.9 kΩ to GND |
| L3 | 75 kΩ to GND |
| L4 | Float |