SNAU282 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Evaluation Board Kit Contents
  4. 2Quick Start
    1. 2.1 Quick Start Description
      1. 2.1.1 Clock Outputs Page Description
      2. 2.1.2 TICS Pro Tips
  5. 3PLL Loop Filters and Loop Parameters
    1. 3.1 PLL1 Loop Filter
    2. 3.2 PLL2 Loop Filter
  6. 4Default TICS Pro Mode
  7. 5Using TICS Pro to Program the LMK04832-SEP
    1. 5.1 Start TICS Pro Application
    2. 5.2 Select Device
    3. 5.3 Program the Device
    4. 5.4 Restoring a Default Mode
    5. 5.5 Visual Confirmation of Frequency Lock
    6. 5.6 Enable Clock Outputs
  8. 6Evaluation Board Inputs and Outputs
  9. 7Recommended Test Equipment
  10. 8Schematics
  11. 9Bill of Materials
  12.   A USB2ANY Firmware Upgrade
  13.   B TICS Pro Usage
    1. 11.1  Communication Setup
    2. 11.2  User Controls
    3. 11.3  Raw Registers Page
    4. 11.4  Set Modes Page
    5. 11.5  Holdover Page
    6. 11.6  CLKinX Control Page
    7. 11.7  PLL1 and 2 Page
    8. 11.8  SYNC / SYSREF Page
    9. 11.9  Clock Outputs Page
    10. 11.10 Other Page
    11. 11.11 Burst Mode Page

Restoring a Default Mode

Click Default configuration → CLKin1 122.88 MHz, OSCin 122.88 MHz, VCO1 2949.12 MHz. Press Ctrl+L to restore the default configuration.

GUID-20220914-SS0I-MGJ9-QZ5G-3F2QP5R7DT43-low.png Figure 5-3 Setting the Default Configuration for LMK04832-SEP.

For the purpose of this walkthrough, a default mode will be loaded to ensure a common starting point. This is important because when TICS Pro is closed, the software remembers the last settings used for a particular device. Again, remember to press Ctrl+L as the first step after loading a default mode.