SNAU249A December   2019  – December 2020 LMK1C1104

 

  1.   Trademarks
  2. 1Features
  3. 2Signal Path and Control Circuitry
  4. 3Getting Started
  5. 4Power-Supply Connections
  6. 5Enabling/Disabling the Outputs
  7. 6Output Clock
  8. 7Bill of Materials
    1. 7.1 REACH Compliance
  9. 8Schematic
  10. 9Revision History

REACH Compliance

In compliance with the Article 33 provision of the EU REACH regulation we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are:

Table 7-1 REACH SVHC
COMPONENT MANUFACTURERCOMPONENT TYPECOMPONENT PART NUMBERSVHC SUBSTANCESVHC CAS (WHEN AVAILABLE)
Molex5.08 Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 2 Circuits039544-3002Lead7439-92-1
Table 7-2 Bill of Materials
DESIGNATOR QTY VALUE PACKAGE REFERENCE PART NUMBER MANUFACTURER
C1 1 10uF 0805 C0805C106K8PACTU Kemet
C2 1 1uF 0603 C0603X105J8RAC7867 Kemet
C3, C4, C5 3 0.1uF 0402 C0402C104K8RACAUTO Kemet
H1, H2, H3, H4 4 4-40/0.25" Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 0.5" Standoff 1902C Keystone
J1 1 Terminal Block TH 039544-3002 Molex
J2, J4, J5, J8, J9 5 CON-SMA-EDGE-S RF SMA EDGE CON-SMA-EDGE-S RF Solutions Ltd.
J3 1 1x3 0.1 in. PBC03SAAN Sullins Connector Solutions
L1 1 50Ω 1206 BLM31SN500SZ1L MuRata
R2, R4, R9, R10, R11, R12, R25, R26, R27, R28 10 0Ω 0603 RC0603JR-070RL Yageo
SH1 1 1x2 Shunt SNT-100-BK-G Samtec
TP1 1 Red Test Point TH 5000 Keystone
TP2 1 Black Test Point TH 5001 Keystone
U1 1 LMK1C1104 8-TSSOP LMK1C1104PW Texas Instruments
C6, C7, C10, C11

4

5pF 0603 GRM1885C2A5R0CA01D MuRata
R1, R3, R5, R6, R17, R18, R21, R22, R33, R34

10

100Ω 0603 CRCW0603100RFKEA Vishay-Dale