SLYU065 March 2023 TMAG6180-Q1 , TMAG6181-Q1
Table 4-1 provides the parts list for the EVM.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS100 | Any | ||
| C1, C2, C3, C15, C16, C19, C20, C21, C23, C24, C25 | 11 | 0.1uF | CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X5R, 0201 | 0201 | GRM033R60J104KE19D | MuRata |
| C4, C13 | 2 | 4.7µF | 0402 4.7 uF 16 V ±20% Tolerance X5R Surface Mount Multilayer Ceramic Capacitor | 0402 | 0402YD475MAT2A | KYOCERA AVX |
| C5, C6, C7, C8, C11 | 5 | 10uF | CAP, CERM, 10 µF, 10 V,+/- 20%, X5R, 0402 | 0402 | 0402ZD106MAT2A | AVX |
| C9 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 20%, X5R, 0402 | 0402 | 885012105016 | Wurth Elektronik |
| C10 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | EMK105BJ105KVHF | Taiyo Yuden |
| C12 | 1 | 10 nF | 10000 pF ±10% 25 V Ceramic Capacitor X5R 0402 (1005 Metric) | 0402 | 04023D103KAT2A | KYOCERA AVX |
| C14 | 1 | 1uF | CAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 0201 | 0201 | GRM033R60J105MEA2D | MuRata |
| C17, C18 | 2 | 0.047uF | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X5R, 0603 | 0603 | C1608X5R1H473K080AA | TDK |
| D1 | 1 | Rg | LED, Rg, SMD | 1.6x0.8mm | HSMF-C165 | Avago |
| D2 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
| J1 | 1 | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | ||
| L1 | 1 | 4.7uH | Inductor, Film, 4.7 uH, 1.6 A, 0.2 ohm, AEC-Q200 Grade 0, SMD | 2.5x2mm | TFM252012ALMA4R7MTAA | TDK |
| R1, R2 | 2 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R3, R5, R20 | 3 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF1002X | Panasonic |
| R4 | 1 | 390 | RES, 390, 1%, 0.05 W, 0201 | 0201 | RC0201FR-07390RL | Yageo America |
| R7, R8, R9, R10, R11 | 5 | 0 | RES, 0, 5%, 0.05 W, 0201 | 0201 | CRCW02010000Z0ED | Vishay-Dale |
| R12 | 1 | 150 | RES, 150, 5%, 0.05 W, 0201 | 0201 | RC0201JR-07150RL | Yageo America |
| R13 | 1 | 215 | RES, 215, 1%, 0.05 W, 0201 | 0201 | RC0201FR-07215RL | Yageo America |
| R14 | 1 | 200k | RES, 200 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF2003X | Panasonic |
| R15 | 1 | 232k | RES, 232 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402232KFKED | Vishay-Dale |
| R16, R17, R18, R19 | 4 | 510k | RES, 510 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402510KJNED | Vishay-Dale |
| R23, R24, R25, R26, R27, R28, R29, R30 | 8 | 10.0k | RES, 10.0 k, .1%, .0625 W, 0402 | 0402 | RT0402BRD0710KL | Yageo America |
| R31, R32, R33, R34 | 4 | 10.0 | RES, 10.0, 1%, 0.063 W, 0402 | 0402 | RK73H1ETTP10R0F | KOA Speer |
| U1 | 1 | Hall Effect Magnetic Sensor VSSOP8 | VSSOP8 | TMAG6180EDGKRQ1 | Texas Instruments | |
| U2 | 1 | Hall Effect Magnetic Sensor VSSOP8 | VSSOP8 | TMAG6181EDGKRQ1 | Texas Instruments | |
| U3 | 1 | Low-capacitance, 2:1 (SPDT) 4-channel, powered-off protection switch with 1.8 V logic, RSV0016A (UQFN-16) | RSV0016A | TMUX1574RSVR | Texas Instruments | |
| U4 | 1 | SAR ADC, Dual, 700 kSPS, 16 Bit, Simultaneous Sampling, PW0016A (TSSOP-16) | PW0016A | ADS8354IPWR | Texas Instruments | |
| U5 | 1 | Dual Buffer Gate, YZP0006ADAD, LARGE T&R | YZP0006ADAD | SN74LVC2G34YZPR | Texas Instruments | |
| U6 | 1 | 1-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application, DCK0006A (SOT-SC70-6) | DCK0006A | TXS0101DCKR | Texas Instruments | |
| U7 | 1 | Single Bus Buffer Gate With 3-State Outputs, DRY0006A (USON-6) | DRY0006A | SN74LVC1G125DRYR | Texas Instruments | |
| U8 | 1 | Single Power Supply BUFFER Logic Level Shifter (no enable), DCK0005A (SOT-SC70-5) | DCK0005A | SN74LV1T34DCKR | Texas Instruments | |
| U9 | 1 | Low Input, 20 V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation, DSK0010A (WSON-10) | DSK0010A | TPS61093DSKR | Texas Instruments | |
| U10 | 1 | Linear Voltage Regulator IC Positive Fixed 1 Output 150 mA 8-SON (3x3) | VSON8 | TPS7B8450QWDRBRQ1 | Texas Instruments | |
| U11, U12 | 2 | Low Power, High Supply Range, 70 MHz, Fully Differential Amplifier, RUN0010A (WQFN-10) | RUN0010A | THS4561IRUNR | Texas Instruments |