SLYU055A January   2020  – November 2020

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 TMAG5124EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  3. 3Hardware
    1. 3.1 Features
  4. 4Quick Start
    1. 4.1 Option 1: Single 5-V Supply
    2. 4.2 Option 2: Separate VCC and 5-V Supply
    3. 4.3 Measurements
    4. 4.4 Standalone Measurements
  5. 5Circuitry
    1. 5.1 TMAG5124 Coupon Boards
    2. 5.2 Logic, Feedback, and Display
    3. 5.3 J5
  6. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  7. 7Revision History

Hardware

The TMAG5124EVM is a small form factor, simple-to-use platform for evaluating the main features and performance of the TMAG5124 across a wide voltage range. The EVM features a separate control board that uses the INA303-Q1 that provides instantaneous feedback to the user in the form of LED indication for ON and OFF, and an ALERT state that indicates that the loop is no longer sensing current. The individual TMAG5124 devices are mounted on separable coupon boards, which allows for seamless transition to adapt one of these devices into an existing system for rapid prototyping.