SLYU055A January   2020  – November 2020

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 TMAG5124EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  3. 3Hardware
    1. 3.1 Features
  4. 4Quick Start
    1. 4.1 Option 1: Single 5-V Supply
    2. 4.2 Option 2: Separate VCC and 5-V Supply
    3. 4.3 Measurements
    4. 4.4 Standalone Measurements
  5. 5Circuitry
    1. 5.1 TMAG5124 Coupon Boards
    2. 5.2 Logic, Feedback, and Display
    3. 5.3 J5
  6. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  7. 7Revision History

Features

The layout of the TMAG5124EVM printed-circuit board (PCB) is designed to provide the following features:

  • Separates TMAG5124 and control board for testing over distance of wire
  • Small form factor board for external testing and prototyping capability
  • Provides LED feedback to the user to quickly determine output state from the TMAG5124
  • External control board that provides visual output for the correlation of trip points

See the TMAG5124 data sheet (SLYS016) for comprehensive information about the TMAG5124 device.