SLYA094A August 2025 – May 2026 LM5137F-Q1
A four phase interleaved Buck converter with LM5137F-Q1 in ADAS application has been validated in the application note. The converter can achieve excellent light load efficiency by shedding the phases and reducing switching frequent at light load. This also can fulfill the high di/dt requirement in ADAS application.
If battery voltage is 12V, LM25137-Q1, which is a 42V, 100% duty-cycle capable dual-channel synchronous buck controller, is preferred. With updated BOM, the converter based on LM5137F-Q1 can also be used in 48V battery application. For more details on those applications, see PMP23591.